??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Q40KFU-PAC20A-S04G-W14
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Q40KFU-PAC20A-S04G-W14
VERF
Availability
Available
BC
Order code
BES04AW
TC
Artikelbezeichnung
BES Q40KFU-PAC20A-S04G-W14
PX
Product view
41007_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Magnetfeldfest;Schweißfest;Faktor 1;Magnetfeldfest;Faktor 1
BFORM
Style
40x40
W
Gewicht
0.150 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 40 x 40 x 62 mm, Style Housing = 40x40, Installation = for flush mounting, Range = 20 mm, Switching output = PNP normally open/normally closed (NO/NC), Switching frequency = 400 Hz, Housing material = PBT, partly coated, Material sensing surface = ceramic coated, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Magnetic field immune = magnetic field immune (AC/DC), IP rating = IP67, Approval/Conformity = cULus, CE, WEEE, Additional features = Weld immune
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.